Description
Place the Shell table lamp as a wall washer with the light facing the wall for an illuminated wall. The transparent material makes the whole lamp appear to glow which increases the light output in an atmospheric way. This minimalist lamp resembling eggshell creates a beautiful base in your space. Natural light with a soft, friendly look.
Specifications
Key specifications
- Application: Hospitality and Residential
- Color and Texture Options: Various combinations available
- Light Source: E27 LED bulb (not included)
- Power: 220-240V AC
- Wattage: Compatible with E27 bulbs up to 8W
- Installation: Type-C plug (Disclaimer: Please note that these products are specifically designed for use with European plug type-C only. If they are required for use in countries with different plug types, additional processing time may be required, which result in a longer lead time.)
- Dimensions: Height: 22.5 cm, width: 19.4 cm
- Material: Printed with at least 65% recycled materials
- Produced in Europe
Operational & Certifications
Protection Class
IP20 / IK02
Electrical Class II
Ambient Range
+10°C to +35°C
Certifications
CE
Glow Wire Test
650°C
Warranty
5 Years
Electrical
Type C plug:
This two-wire plug is ungrounded, unpolarised and has two round prongs.
Socket type:
E27 socket
Sustainability
Downloads
Shell