Description
The aluminum ring at the bottom provides a modern twist. The traditional shape is based on a lantern and together with the subtle structure of the material and the color used, the Lantern table lamp gives a soft lighting effect when the lamp is on. Lantern is available in 2 variants and 2 sizes.
Specifications
Key specifications
- Application: Hospitality and Residential
- Color and Texture Options: Various combinations available
- Light Source: E27 LED bulb (not included)
- Power: 220-240V AC
- Wattage: Compatible with E27 bulbs up to 8W
- Installation: Type-C plug (Disclaimer: Please note that these products are specifically designed for use with European plug type-C only. If they are required for use in countries with different plug types, additional processing time may be required, which result in a longer lead time.)
- Dimensions: Height: 21.8-26.2 cm, width: 20 cm
- Material: Printed with at least 65% recycled materials
- Produced in Europe
Operational & Certifications
Protection Class
IP20 / IK02
Electrical Class II
Ambient Range
+10°C to +35°C
Certifications
CE
Glow Wire Test
650°C
Warranty
5 Years
Electrical
Type C plug:
This two-wire plug is ungrounded, unpolarised and has two round prongs.
Socket type:
E27 socket
Sustainability
Downloads
Lantern