Description
Give this table lamp any place and your space suddenly gets a totally different look. With its extravagant ribbed structure, the lamp gives a unique “broken” and atmospheric lighting effect. With her elegant oval or wavy shapes, she is undoubtedly an asset within multiple interior styles. Jagg is available in 2 different variants and 2 different colors.
Specifications
Key specifications
- Application: Hospitality and Residential
- Color and Texture Options: Various combinations available
- Light Source: E27 LED bulb (not included)
- Power: 220-240V AC
- Wattage: Compatible with E27 bulbs up to 8W
- Installation: Type-C plug (Disclaimer: Please note that these products are specifically designed for use with European plug type-C only. If they are required for use in countries with different plug types, additional processing time may be required, which result in a longer lead time.)
- Dimensions: Height: 22-24 cm, width: 17.5-22 cm
- Material: Printed with at least 65% recycled materials
- Produced in Europe
Operational & Certifications
Protection Class
IP20 / IK02
Electrical Class II
Ambient Range
+10°C to +35°C
Certifications
CE
Glow Wire Test
650°C
Warranty
5 Years
Electrical
Type C plug:
This two-wire plug is ungrounded, unpolarised and has two round prongs.
Socket type:
E27 socket
Sustainability
Downloads
Jagg