Description
Revamp your space with a touch of sustainable, stylish, and functional lighting design.
Add a touch of sustainability and style to your interior design with the Grand pendant. Choose from a variety of on-trend colors, textures, and shapes that perfectly match your style and space.
With the ability to connect to different lighting systems, enjoy various lumen packages and light recipes, and office-compliant lighting distributions.
You can use our pendants in different application areas, including offices, hospitality, or even retail. Let our pendants inspire you to create the perfect ambiance.
Specifications
Key specifications
- Toolbox of 3 shapes, 2 sizes, numerous variations of modern textures and colors.
- High efficacy and ability to connect to the system
- Lumen 1200 - 4200 lm
- Efficacy up to 143 lm/W
- CRI 90+ and CRI80+ options and 2700K, 3000K, 4000K, FMT options
- Non dimmable, DALI, wired and wireless interact control
- Lumen maintenance (EN-IEC 62722-2-1) at median useful life100,000hrs to L90B50 @ 25°C Ta
- Produced in Europe
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

Dali Interact wired (DIA)

Interact wireless (WIA)

PSU (Non dimming)
Optical
PHILIPS COB with aluminum coated reflector with a plastic base
CRI80+, Fresh Food Champagne 2700
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K
CRI90+, 4000K
CRI80+, Fresh Food Meat
930: SDCM<3
940: SDCM<3
100,000hrs to L90B50 @ 25°C Ta
Electrical
220-240vac
50-60Hz
0.9
<1% @ 5,000 hrs
PSU (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
Downloads
- Spec Sheet - Grand
- Mounting instructions Grand
- Dissassembly instruction Grand
- Revit Elegant
- Revit Natural
- Revit Robust
- Environmental product declaration Surface Grand
- Environmental product declaration Track Grand
- Declaration of conformity PSU PSD DIA Grand
- Declaration of conformity WIA Grand
- 3D files Elegant
- 3D files Natural
- 3D files Robust
- Photometrics Elegant series
- Photometrics Natural Series
- Photometrics Robust series
Grand