Designed by
Lex Pott





Lex Pott
Employs a raw and intuitive method. In his work, he returns to the origin of the materials he uses most: wood, stone and metal. He does not hide his designs under indirect layers, but reduces them to their very essence. Pott works from his design studio based in Rotterdam.

Description
Lighting that lets your space bloom.
Designed by Lex Pott, Blossom is the perfect blend of natural design and sustainability. The 3D printed parts of the lamp are made with at least 65% recycled or bio-circular materials. Despite its voluminous look, Blossom is lightweight, making installation a breeze. Available in two sizes and trendy colors, you can create a unique look that matches your style. Whether mounted at an angle or straight, Blossom adds a touch of sophistication with its special cluster effect. The luminaire is bulb-based and suitable for hospitality, office, and residential applications.
Elevate your space with soft illumination that creates a soothing atmosphere, fostering a relaxing environment that brings you closer to nature. With its natural design elements and sustainable materials, Blossom is the ultimate choice for those who appreciate the beauty of nature and sustainable design.
Specifications
Key specifications
- 3D printed decorative luminaire
- E27 bulb based socket
- Produced all printed parts with at least 65% mass-balanced bio-circular material
- In 2 sizes and 9 colors
- Available with canopy and track adaptor mounting
Operational & Certifications
CE, EPD
5 Years
Sustainability
E27 Light bulb, not included
Downloads
Blossom