Designed by
Sebastian Bergne




Sebastian Bergne
British Industrial designer Sebastian Bergne is renowned for making everyday objects special with his essential and human approach to design. Sebastian’s versatility allows him and his team to work in different ways. As an external Industrial design facility to international brands, as a designer and supplier of bespoke objects for restaurants, retailers and individuals, as art director to new or established brands or even as producer of his growing collection of studio editions.

Description
Experience the enchanting glow of Gleam, a bulb-based pendant light, designed by Sebastian Bergne.
With a unique heptagon-inspired look, you can choose from the inflated design for a bold, dimensional effect, or the deflated design for sleek sophistication.
Available in three sizes, each design aligns with the 3D print grain for a seamless aesthetic. Plus, the printed parts are made with ISCC Plus certified bio-circular material, making them an environmentally conscious choice.
Whether you're looking to create a cozy atmosphere in your home or add a unique feature to your hospitality venue, Gleam is the perfect addition.
Specifications
Key specifications
- 3D printed decorative luminaire
- E27 bulb based socket
- Produced all printed parts with at least 65% mass-balanced bio-circular material
- In 3 sizes available
- Available with canopy and track adaptor mounting
Operational & Certifications
SDOC, EPD
5 Years
Sustainability
E27 Light bulb, not included
Downloads
Gleam