Designed by
Basten Leijh




Basten Leijh
Works according to a self-developed working methodology. Sustainability is at the heart of this, in which the process of arriving at a design is as important as the design itself. Basten Leijh works for interior design companies and for technical companies and can rely on an extensive portfolio of successful designs. From innovative and sustainable interior solutions (furniture, waste systems) to special lighting concepts and bicycles.

Description
Dress up your space | Designed by Basten Leijh
Inspired by the layered fabrics of fashion, Cloak is a bulb-based pendant designed by Basten Leijh that offers flexibility and individuality in design.
Each pendant has two adjustable belts that can be positioned to your preference. The outer belt offers two lighting styles: the white translucent belt provides a gentle glow, and the colored opaque belts create a layered lighting effect. These lamps are lightweight and easy to install in any setting.
Moreover, the 3D printed parts of the pendant are made from at least 65% recycled or bio-circular materials, which makes it an eco-friendly choice for those who want to reduce their carbon footprint.
Whether you're looking to create a cozy atmosphere in your living room or add some style to a commercial space, this pendant is a versatile lighting solution to meet your needs.
Specifications
Key specifications
- 3D printed decorative luminaire with a beautiful glowing effect
- E27 bulb based socket
- Produced all printed parts with at least 65% mass-balanced bio-circular material
- Available in 4 colors with white canopy and track adaptor mounting
Operational & Certifications
RCM
SDOC
EPD
5 Years
Sustainability
E27 Light bulb, not included
Downloads
Cloak