Available in 4 designs and mounting types.
Jewels One Pendant Layers Smokey grey s
Pendant track-mounted product SKU: 912500108942
Pendant surface-mounted product SKU: 912500108936
Jewels Two PendantLayers Smokey grey s
Pendant track-mounted product SKU: 912500108943
Pendant surface-mounted product SKU: 912500108937

Description
Jewels Smokey grey. A luxury pendant that shines beautifully every day. With the Bottle pendant, light is transformed into a new way of luxury lighting. The shape of this lamp is as unique as the design; The rich reflective texture and the double layered casing that is finished to perfection in a transparent color with a chic accent. It therefore creates a bold and modern atmosphere in your interior.
Specifications
Key specifications
- 3D printed decorative luminaire with a beautiful glowing effect
- E27 bulb based socket
- Produced all printed parts with at least 65% mass-balanced bio-circular material
Operational & Certifications
Protection Class
IP20 / IK02 Electrical Class II
Certifications
CE
EPD
Warranty
5 Years
Sustainability
Light Source Type
E27 Light bulb, not included
Downloads
Jewels Smokey Grey