







Description
The Accent Wall D65 is a highly energy-efficient wall light available in 2 variants: lighting up/down or down only. The wall light offers a variety of housing colors and textures that can be mixed and matched to fit your fashion retail, hospitality, and residential applications.
The Accent Wall D65 is part of the Accent D65 family and features a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradeable, reusable, serviceable, and recyclable, making it a sustainable lighting solution. Also, all luminaires of the Accent D65 family can seamlessly connect to smart systems (e.g., Interact) for easy lighting management and additional energy savings.
Specifications
Key specifications
- Rich pallet of housing colors and Textures - Standard & On demand
- Wall mounting with internal driver
- Option for Up/Down light OR Down light
- Various light recipes to choose from - 3000K, 4000K, Premium White, Premium Color
- Wide range of beam angles to choose from
- Efficacy up to 130 lm/w
- Option for CRI80 or CRI90
- Lumens : 800 - 2400 Lumens
- Different Driver options – Non Dimming / DIA (Dali interact Dimming / WIA (Wireless interact dimming)
- Lumen maintenance (EN-IEC 62722-2-1) at median useful life: 100,000hrs* to L80 @ 25°C Ta"
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

PSU (Non dimming)

Dali Interact wired (DIA)

Interact wireless (WIA)
Optical
LED Module
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)
CRI 80: SDCM<3
CRI 90: SDCM<2
100,000hrs* to L80 @ 25°C Ta
* Ref Spec sheet for details
Electrical
220-240vac
50-60 Hz
0.9
< 10% at 50,000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics -> Recycled or mass-balanced bio-circular plastics
Heat Sink made of 85% Post consumer recycled aluminium.
LED
LED board
High reflective Aluminum reflector
Downloads
Accent Wall D65






















