







Description
Energy-efficient, with three different mounting options and a sleek design where the housing and front ring color can be mixed and matched, the Accent Cylinder D65 is a spotlight that ensures you stand out.
Offering a wide range of beam angles and color temperatures, this lighting solution is ideal for fashion retail, hospitality, and residential settings. Plus, the honeycomb glare accessory guarantees perfect visual comfort for your customers or guests.
Just like the other Accent D65 family members, the Accent Cylinder D65 features a 3D-printed housing made from at least 65% recycled or bio-circular materials and a heatsink crafted from 85% recycled aluminum. Its circular design is not only stylish but also upgradable, reusable, serviceable, and recyclable, making it a truly sustainable lighting solution.
Specifications
Key specifications
- Rich pallet of housing colors and Textures - Standard & On demand
- Various light recipes to choose from - 3000K, 4000K, Premium White, Premium Color
- Wide range of beam angles to choose from
- Option for Collimator Optics for precise beam control
- Efficacy upto 151 lm/w
- Option for CRI80 or CRI90
- Lumens : 1200 - 2700 Lumens
- Different Driver options – Non Dimming / DIA (Dali interact Dimming / WIA (Wireless interact dimming)
- Lumen maintenance (EN-IEC 62722-2-1) at median useful life: 100,000hrs* to L80 @ 25°C Ta"
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

PSU (Non dimming)

Dali Interact wired (DIA)

Interact wireless (WIA)
Optical
LED Module
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)
CRI 80: SDCM<2
CRI 90: SDCM<2
100,000hrs* to L80 @ 25°C Ta
* Ref Spec sheet for details
Electrical
220-240vac
50-60 Hz
0.9
< 10% at 50,000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics -> Recycled or mass-balanced bio-circular plastics
Heat Sink made of 85% Post consumer recycled aluminium.
LED
LED board
High reflective Aluminium reflector / PMMA Collimator
Downloads
Accent Cylinder D65






















