Designed by
Florent Coirier





Florent Coirier
Florent Coirier is a Paris-based designer born in Nantes in 1983. He holds a higher education diploma in product design from ENSAAMA Olivier de Serres and a Master of Design from BIAD - BCU.
Florent has worked with major design agencies and now freelances for international brands like EMU, Serralunga, and Ligne Roset. He has won the RED DOT AWARD (2019) and GOOD DESIGN AWARD (2018). Florent's designs are practical, functional, and environmentally respectful, developed in close cooperation with manufacturers.

Description
Available only in EU - Taking shape in modular lighting design. Puzzle blends performance, sustainability, and a bold visual language into one striking modular concept. The pendant luminaire features a shadow-free glowing light effect, smart system readiness, and modern aesthetics. Designed by renowned designer Florent Coirier and brought to life through cutting-edge 3D-printing technology. Puzzle sets a new benchmark for circular lighting design with its printed parts made from 75% recycled PET materials.
Launching in a 4 and 5 feet (~1.2 and ~1.5 meters) linear pendant size, Puzzle is the perfect fit for office environments. It delivers office-compliant performance and a soft, seamless glow that enhances focus and elevates workspace design. Its sleek geometry and system-ready functionality make it as smart as it looks.
Learn more about the Puzzle concept >
Specifications
Key specifications
- Pendant mounting with different accessories for false and concrete ceilings
- Unique light effect due to the double printed wall and transparent material
- Various light recipes: 3000K, 4000K, CRI 90+
- Office compliant
- Efficacy: up to 157 lm/w
- Size: 4 feet and 5 feet
- Lumens : 4000 and 5000 lumens
- Driver options: PSU (Non Dimming) / DIA (Dali Interact Dimming) / WIA (Wireless Interact dimming) / SIA (Sensor ready driver)
- Lumen maintenance (EN-IEC62722-2-1) at median useful life: 72.000hrs to L80 @ 25°C Ta
- Printed with 75% recycled PET materials
- Printed in Europe
Operational & Certifications
IP20 / IK04
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

Non dimming (PSU)

Dali Interact wired (DIA)

Interact wireless (WIA)

Upgradable SC200sensor (U4)

Upgradable SC1500 multi-sensor (U5)
Optical
LED Module
CRI90+, 3000K
CRI90+, 4000K
CRI 90 SDCM<2
72,000hrs* to L80 @ 25°C
Electrical
220-240vac
50-60Hz
0.9
< 10% at 50.000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
U4/U5 ( Interact with integrated sensor)