Description
Unleash the power of light with the Dome mid-bay. Our integrated fixtures with powerful LED engines project the same amount of power as downlighting. Whether you have ceilings or not, the Dome's mid bay provides ample light output and a range of styles to choose from. The Dome has a high efficacy up to 143 lm/W. With our unique textures and optic combinations, you can create a signature style that's perfect for your office, retail, or hospitality space.
Specifications
Key specifications
- It comes in a classic bell shape style with two sizes and a variety of basic and on-trend colors
- High power COB LED light engines
- Variety of optical configurations
- Opaque or translucent materials with a variety of finish textures
- High efficacy and ability to connect to the system
- Lumen 1700 - 3900 lm
- Efficacy up to 144,5 lm/W
- CRI 90+, 3000K, 4000K
- Office compliance, UGR19 versions available DALI or wireless drivers with Interact ready
- Lifetime 100,000hrs to L80 @ 25°C Ta Made in Australia printed on demand
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
RCM
750°C
5 Years
Schematic Light Drawing

Driver variants

Dali Interact wired (DIA)

Interact wireless (WIA)

DALI dimmable (PSD)
Optical
PHILIPS COB LED with spectacular reflector
CRI90+, 3000K
CRI90+, 4000K
SDCM<3
100,000hrs to L80 @ 25°C Ta
Electrical
220-240vac
50-60Hz
<1% @ 5,000 hrs
PSD(DALI dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
Downloads
- Spec Sheet Dome - MyCreation - OCT25_ANZ
- Disassembly Instruction - Dome
- Mounting Instruction - Dome BA series
- Mounting Instruction - Dome 49S/70S
- Disassembly Instruction - Dome 49S/70S
- Declaration of conformity PSU PSD DIA - Dome
- Declaration of conformity WIA- Dome
- Environmental product declaration PT- Dome
- Environmental product declaration PS- Dome
- Photometrics Dome
Dome