Introducing Accent D65 Family
Upgrade your lighting solution today with the Accent Semi-Recessed D65 and experience the difference that superior quality, versatility, and sustainability can make.








To spotlight what truly matters

Upgrade your lighting solution today with the Accent Semi-Recessed D65 and experience the difference that superior quality, versatility, and sustainability can make.

The Accent Semi-Recessed D65 is the perfect lighting solution for anyone looking for energy-efficient, versatile, and sustainable lighting. Designed with the latest LED technology, this innovative projector delivers unmatched brightness and clarity, making it the perfect choice for a wide range of applications, including fashion retail, hospitality, and residential spaces.
With a variety of beam angles and color temperatures to choose from, the Accent Semi-Recessed D65 provides unparalleled versatility. It also features different cutout sizes, making it ideal for renovation projects. Its sleek and modern design seamlessly integrates into any environment, while its durable construction ensures long-lasting performance.
Crafted from at least 65% recycled or bio-circular materials, and a heatsink made from 85% recycled aluminum, the Accent Semi-Recessed D65 is a highly sustainable lighting solution. Its circular design makes it upgradable, reusable, serviceable, and recyclable, ensuring that it will last for years to come.
Upgrade your lighting solution today with the Accent Semi-Recessed D65 and experience the difference that superior quality, versatility, and sustainability can make.
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
750°C
5 Years


Dali Interact wired (DIA)

Interact wireless (WIA)

PSU (Non dimming)
LED Module
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930)
CRI90+, 4000K (PW940)
CRI 90 SDCM<2
100,000hrs* to L80 @ 25°C T
*Ref Spec sheet for details
220-240 vac
50-60 Hz
0.9
< 10% at 50,000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI dimming)
WIA (InterAct Wireless)
All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics > Recycled or mass-balanced bio-circular plastics
Heat Sink made of 85% Post consumer recycled aluminium
LED
LED board
High reflective Aluminium reflector / PMMA Collimator










