Description
Illuminate your open ceiling with a versatile and efficient downlight.
Bring a new level of sophistication and elegance to your open ceiling. The Drum downlights are designed to offer glare control and are available in multiple mounting options (surface, track, and pendant), a variety of finishes, and unique optical configurations.
Our digitally manufactured lightweight housing provides a distinctive aesthetic to traditional downlighting applications, making them a perfect fit for any modern space. With high efficacy up to 144 lm/W, the ability to connect to the system, and various color temperature options, the Drum downlights deliver a truly exceptional lighting experience.
Specifications
Key specifications
- High flexibility with Surface, Track mounted and Pendant options
- Numerous variations of colors
- Variety of optical configurations including office compliance versions
- High efficacy and ability to connect to the system
- Lumen 1100 - 3000 lm
- Efficacy up to 144 lm/W
- CRI 90+ options and 3000K, 4000K options
- DALI, wired and wireless interact control
- Lifetime 100,000hrs to L90 @ 25°C Ta
- From Padstow printed on demand
Operational & Certifications
IP20 / IK02 for OCPCC with sensor and without front glass
IP54 / IK06 for PCO without sensor
Electrical Class II
+10°C to +35°C
SDOC
750°C
5 Years
Schematic Light Drawing

Driver variants

Dali Interact wired (DIA)

Interact wireless (WIA)
Optical
PHILIPS COB LED with spectacular reflector
CRI90+, 3000K
CRI90+, 4000K
CRI90+, 4000K (0.38, 0.38) SDCM<5
100,000hrs to L90 @ 25°C Ta
Electrical
220-240vac
50-60Hz
<1% @ 5,000 hrs
PSU / PSE (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
All printed parts are produced with recycled or mass-balanced bio-circular plastics -> Recycled or mass-balanced bio-circular plastics
LED
LED board
Downloads
- Specification Sheet - Drum
- Photometrics Drum
- Mounting Instruction Pendant and Track Drum
- Mounting Instruction Surface mounted Drum
- Disassembly Instruction Surface mounted Drum
- Disassembly Instruction Track mounted Drum
- Disassembly Instruction Pendant mounted Drum
- EPD Surface mountend and Pendant surface mounted Drum
- EPD Track mountend and Pendant track mounted Drum
Drum