
Performance that keeps up with fashion
Sign up for D70 launch updatesDiscover Accent Track D70
Fashion stores run on projector lighting, often 70–80% of all luminaires, making energy use one of the biggest cost drivers in retail.
The upcoming Accent Track D70 is designed for exactly these high‑demand environments, bringing high performance into a slim 70 mm form factor and delivering up to 170 lm/W and myCreation’s built‑in circularity.
Accent Track D70 highlights
- Slim 70 mm form factor with performance typically seen in larger projectors
- Up to 170 lm/W efficiency for meaningful energy savings
- Designed for circularity: upgradable, repairable, and serviceable by default
- Fast ROI* in projector‑heavy stores thanks to its high‑efficiency engine

Year after Year: Triple Savings**

Energy savings

Cost savings

CO₂ Reduction
Be the first to know about D70
Leave your email address and we’ll send you a one-time notification as soon as Accent Track D70 becomes available. No spam, just a single update when it officially launches.
*Compared to 2019 LED projectors (125 lm/W)
**Calculations are estimates based on a comparison of 22 W track luminaires versus Accent Track D70 at 15 W, assuming 5000 operating hours per year and an electricity price of €0.21/kWh. CO₂ figures use average Ecoinvent conversion factors; tree, garment steaming, and heating equivalents are indicative only. Actual results may vary.



